IESNA:LM-63-2002
[TEST]P1389361
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23948.9
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
170.8 236.5 367.8 702.8 1537.0 2213.6 2739.1 3179.2 3639.0 4171.0 4847.6 5708.1 6883.8 8887.2 11481.8 14293.2 17524.9 19758.2 
20428.2 19659.7 17905.9 16263.7 14687.3 12743.0 8315.8 4243.3 2253.0 1714.4 1563.3 1537.0 1504.2 1129.8 558.3 420.4 137.9 52.5 0.0 
170.8 229.9 354.7 722.5 1510.8 2246.4 2732.5 3166.0 3632.4 4210.4 4854.2 5701.5 6897.0 8769.0 11540.9 14391.7 17432.9 19679.4 
20507.0 19791.0 18056.9 16441.1 14713.5 12743.0 8512.8 4164.5 2305.6 1734.1 1569.9 1530.5 1504.2 1136.4 551.8 413.8 137.9 52.5 0.0 
170.8 229.9 341.6 663.4 1392.5 2121.6 2725.9 3146.3 3639.0 4203.9 4854.2 5714.6 6785.3 8296.1 10864.4 14030.4 17413.2 19817.3 
20855.1 20520.1 19048.8 17610.3 15600.3 13393.3 9826.5 5136.6 2771.9 1911.4 1615.9 1530.5 1491.1 1353.1 564.9 400.7 164.2 65.7 0.0 
170.8 223.3 328.4 578.0 1221.7 1924.6 2627.4 3120.1 3593.0 4138.2 4821.3 5524.1 6410.9 7540.7 9491.5 12572.2 16454.2 19856.7 21321.5 
21472.6 20710.6 19804.2 18221.1 15225.9 11632.9 6870.7 3783.5 2345.0 1747.2 1543.6 1451.6 1340.0 564.9 361.3 183.9 85.4 0.0 
170.8 223.3 302.2 479.5 972.1 1642.1 2364.7 2969.0 3428.8 3987.1 4558.6 5176.0 5957.7 6759.0 7823.1 9734.6 13078.0 17748.2 21229.5 
22444.7 22155.7 21512.0 21387.2 20369.1 16697.2 10831.5 5635.8 3317.1 2069.1 1477.9 1182.3 1057.5 650.3 328.4 229.9 124.8 0.0 
170.8 216.8 275.9 400.7 683.1 1267.7 1931.2 2588.0 3179.2 3652.1 4210.4 4808.2 5399.3 6128.5 6936.4 8020.2 9636.1 12598.5 17689.1 
21984.9 23699.3 23469.4 22681.2 23062.2 22543.2 19804.2 12184.6 5392.8 2528.9 1464.8 952.4 729.1 551.8 308.7 256.2 177.4 0.0 
170.8 210.2 249.6 315.3 453.2 735.7 1274.3 1852.3 2509.2 3133.2 3685.0 4190.7 4788.5 5419.0 6062.8 6903.5 8033.3 9609.8 11915.3 
15764.5 20756.6 24297.0 25354.6 24855.4 24586.1 24625.5 22865.1 15974.7 7015.2 2680.0 1077.2 663.4 492.6 394.1 321.9 262.7 0.0 
170.8 197.1 223.3 256.2 315.3 407.2 584.6 913.0 1412.2 1970.6 2548.6 3198.9 3829.5 4473.2 5103.8 5793.5 6660.5 7698.3 9077.7 10962.9 
13748.0 17281.8 21564.5 25486.0 26431.8 25926.0 25354.6 23403.7 18654.7 10181.2 4381.2 1451.6 689.7 525.5 427.0 367.8 0.0 
170.8 197.1 223.3 249.6 302.2 381.0 538.6 834.2 1294.0 1819.5 2397.5 3015.0 3665.2 4315.5 4959.3 5642.4 6483.2 7481.6 8834.7 10779.0 
13321.0 16690.7 20914.2 24986.7 26458.1 25978.6 25249.5 23449.7 19541.4 11330.7 4979.0 1661.8 689.7 538.6 446.7 387.5 0.0 
170.8 190.5 203.6 216.8 229.9 256.2 289.0 354.7 446.7 610.9 880.2 1234.9 1694.7 2174.2 2752.2 3369.7 4072.5 4992.1 6043.1 7383.0 9196.0 
11146.8 13787.4 16887.7 21019.3 23705.9 22549.8 19324.7 14792.4 10017.0 6634.2 3954.3 2180.8 1051.0 446.7 433.5 0.0 
170.8 177.4 183.9 183.9 183.9 183.9 183.9 183.9 183.9 197.1 210.2 236.5 269.3 321.9 381.0 479.5 617.4 840.8 1175.8 1688.1 2417.2 3218.6 4118.5 4788.5 
5359.9 6476.6 8164.7 8939.8 8046.5 6332.1 4617.7 3284.3 2056.0 775.1 118.2 39.4 0.0 
170.8 177.4 177.4 170.8 170.8 164.2 157.6 151.1 151.1 151.1 151.1 151.1 157.6 164.2 177.4 190.5 223.3 282.4 394.1 571.5 827.6 1031.3 1037.8 840.8 
716.0 926.2 1517.3 2239.9 2318.7 1734.1 945.9 453.2 183.9 72.3 32.8 19.7 0.0 
170.8 170.8 164.2 157.6 151.1 151.1 137.9 131.4 124.8 124.8 124.8 118.2 118.2 111.7 111.7 111.7 118.2 131.4 170.8 256.2 341.6 348.1 216.8 137.9 98.5 85.4 
72.3 72.3 65.7 59.1 52.5 32.8 26.3 26.3 19.7 19.7 0.0 
170.8 164.2 151.1 137.9 131.4 131.4 118.2 111.7 98.5 85.4 78.8 72.3 65.7 59.1 46.0 39.4 32.8 26.3 26.3 26.3 19.7 13.1 13.1 6.6 6.6 6.6 13.1 13.1 6.6 13.1 13.1 13.1 13.1 
13.1 19.7 19.7 0.0 
170.8 151.1 137.9 124.8 118.2 105.1 92.0 72.3 59.1 52.5 39.4 32.8 19.7 19.7 13.1 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 13.1 13.1 
13.1 0.0 
170.8 144.5 124.8 111.7 105.1 85.4 72.3 52.5 39.4 26.3 19.7 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 13.1 13.1 
0.0 
170.8 137.9 118.2 105.1 92.0 72.3 52.5 39.4 26.3 13.1 6.6 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 6.6 
0.0 
170.8 137.9 118.2 98.5 85.4 65.7 46.0 32.8 19.7 13.1 6.6 0.0 0.0 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 6.6 
0.0 
170.8 137.9 118.2 98.5 78.8 65.7 39.4 26.3 19.7 6.6 0.0 0.0 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
170.8 137.9 118.2 98.5 78.8 65.7 46.0 32.8 19.7 6.6 0.0 19.7 13.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
170.8 137.9 118.2 98.5 85.4 65.7 46.0 32.8 26.3 13.1 13.1 19.7 13.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 0.0 
0.0 
170.8 137.9 118.2 98.5 78.8 65.7 46.0 32.8 26.3 13.1 13.1 26.3 13.1 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.6 6.6 
0.0 
